
The all-new Pibow for the Raspberry Pi Model B+ redesigned with add-on boards in mind. The Model B+ Rainbow is a sleek, durable and attractive case crafted out of eight unique layers with a transparent top and base that leave your beautiful Pi visible inside. Each layer is laser-cut from colorful high-quality cast acrylic (or spruce in the case of the Timber) and once stacked they securely contain a Raspberry Pi Model B+ while leaving the primary ports, including the camera port, accessible.
FEATURES
• Extra extension layer included
• Many add-on boards can now fit inside!
• Icons and cut outs moved to leave the lid clear
• Weighing only 92 grams the case is lightweight and ideal for mounting to any surface. No tools are required for assembly or disassembly.
SPECIFICATION
• Now includes a free extension layer
• Clear top and base to leave Raspberry Pi visible
• Etched port markings and cable escapes
• Leaves primary ports accessible
• Lightweight high-quality layers
• Protects your Raspberry Pi
DOCUMENTS
If you need any technical support, please visit Pimoroni forums.
| HSCODE | 3923100090 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 114g |
| Battery | Exclude |