
A replacement base layer for your Pibow that allows you to VESA mount it.
The mount support 75mm and 100mm spacing mounts.
This kit contains:
(Raspberry Pi, LCD monitor, and Pibow not included).
If you need any technical support, please visit Pimoroni forums.
| HSCODE | 3923100090 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 48g |
| Battery | Exclude |