the AI Hardware Partner
Toggle Nav
Loading...

Piezo Sensor - LDT1-028K Lead Attachments

The LDT1-028K is a multi-purpose, piezoelectric sensor for detecting physical phenomena such as vibration or impact

$7.50
Out of stock

PRODUCT DETAILS

The LDT1-028K is a multi-purpose, piezoelectric sensor for detecting physical phenomena such as vibration or impact. The piezo film element is laminate to a sheet of polyester (Mylar), and produces a useable electrical signal output when forces are applied to the sensing area. The dual wire lead attached to the sensor allows a circuit or monitoring device to process the signal.
Applications: 
Sensing direct contact force, Recording time of an event, Counting number of impact events, Measuring impact-related events, Sensing vibration using cantilevered beam, Wakeup switch, Motion detection
Features:
  • Piezoelectric polymer
  • Multi-purpose
  • Vibration sensing
  • Impact sensing
  • Laminated
  • Dual wire lead attached
  • Minimum impedance: 1 MΩ
  • Preferred impedance: 10 MΩ and higher
  • Output voltage: 10mV-100V depending on force and circuit impedance
  • Storage temperature: -40°C to +70°C [-40°F to 160°F]
  • Operating temperature: 0°C to +70°C [32°F to 160°F]


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 5g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ