All in One Device. PSLab is a small USB powered hardware extension for your Android phone or PC that lets you measure all kinds of things. PSLab comes with a built-in Oscilloscope, Multimeter, Wave Generator, Logic Analyzer, Power Source, and we are constantly adding more digital instruments. PSLab is many devices in one. Simply connect two wires to the relevant pins and start measuring. You can use our Open Source Android or desktop apps to view and collect the data. You can also plug in hundreds of compatible I2C standard sensors to the PSLab pin slots. It works without the need for programming. So, what experiments you do is just limited to your imagination! PSLab is developed by FOSSASIA and OpnTec in collaboration with a global community of Open Source developers.
It can be used by anyone! Teachers, students, hobbyists, scientists, anyone who wants to know what is going around yourself.
It can function as a..
Oscilloscope, Multimeter, Logic Analyzer, Wave Generator, Power Source, Accelerometer, Barometer, Compass, Sensors, Luxmeter and many more without the need of programming because we provide it with the software!
Simply use our Open Source PSLab Android app from the app stores or the Python Desktop app to run your experiments.
Technical Specifications
| Microcontroller | PIC24EP256GP204 |
| Operating Voltage | +/-3.3V |
| Input Voltage (recommended) | 5-15V |
| Input Voltage (max. limit) V | 20V |
| I/O pins | Analog: 8, Digital: 4 |
| DC current I/O pin | 20 mA |
| DC current 3.3V pin | 50 mA |
| DC current 5.0V pin | 250 mA |
| Clock Speed | 12 MHz |
| USB | USB 2.0 Micro B Type |
| GPIO Connector | 2.54 mm Female Headers |
| UART | UART data buses for Accel/gyros/humidity/temperature modules |
| WiFI | ESP8266 WiFi extension slot |
| Bluetooth | Bluetooth extension slot |
| I2C | 8 x I2C Digital pins for sensors |
| ICSP Programmer | PICkit3 compatible programmer slot |
| Length | 101 mm |
| Width | 53 mm |
| Height | 13 mm |
| Weight | 30 g |
Part List
1 x Pocket Science Lab
PSLab is a small USB powered hardware extension for your Android phone or PC that lets you measure all kinds of things. PSLab comes with a built-in Oscilloscope, Multimeter, Wave Generator, Logic Analyzer, Power Source, and we are constantly adding more digital instruments. PSLab is many devices in one. Simply connect two wires to the relevant pins and start measuring. You can use our Open Source Android or desktop apps to view and collect the data. You can also plug in hundreds of compatible I2C standard sensors to the PSLab pin slots. It works without the need for programming. So, what experiments you do is just limited to your imagination! PSLab is developed by FOSSASIA and OpnTec in collaboration with a global community of Open Source developers.