
| Item | Specification |
| Model Number | Power Adapter Kit for reBot Arm B601-RS |
| Dimensions (L×W×H) | 273 × 129.5 × 48.5mm(L×W×H) |
| Net Weight | Approx. 0.95 kg |
| Input Voltage Range | 90–132VAC / 180–264VAC (Selectable via Switch) |
| Frequency Range | 47 – 63 Hz |
| AC Input Current | 7.5A Max. @ 230VAC (Typical) |
| Inrush Current | 35A @115VAC / 60A @230VAC (Cold Start) |
| Efficiency (Typ.) | 92% |
| DC Output Voltage | DC 48V |
| Rated Output Current | 12.5A |
| Rated Output Power | 600W |
| Ripple & Noise | ≤ 360mVp-p |
| Protections | OLP / OVP / OTP / SCP |
| Operating Temp. | -20°C ~ +65°C |
| Operating Humidity | 20% ~ 90% RH (Non-condensing) |
| Storage Temperature | -40°C ~ +85°C |
| Storage Humidity | 10% ~ 95% RH |
| Safety Certificates | IEC/UL 62368-1, CCC (GB4943.1), BSMI CNS15598-1, EAC TP TC 004, EN 61558-1, EN 61558-2-16, BIS IS13252(Part1), KC 62368-1 |
| Power Adapter Kit for reBot Arm B601-RS | x1 |
| CN Plug/Cord | x1 |
| US Plug/Cord | x1 |
| EU Plug/Cord | x1 |
| XT30U Female to XT60 Male Cable | x1 |
This is a 600W high-efficiency industrial-grade AC-DC switching power supply delivering a stable DC 48V, 12.5A output. It features a selectable input voltage switch for 115VAC or 230VAC (compatible with a wide range of 90–264VAC) and achieves a typical efficiency of up to 92%.
Designed for robust performance, it includes comprehensive protection circuits against Short Circuit, Overload, Over Voltage, and Over Temperature. The integrated cooling fan features intelligent on/off control based on thermal load.
Fully compliant with international safety standards including IEC/UL 62368-1 and CCC (GB4943.1), this unit is ideal for industrial automation, control systems, and electronic instrumentation. It boasts exceptional reliability with an MTBF \> 1,000,000 hours and supports universal US/CN/EU power cords.