Product Details
Wiki & Learn
Reviews
Download PDF

Application

  • reBot Arm B601-RS Accessories

Certification

HSCODE8544421900
USHSCODE8544421000
UPC
EUHSCODE8544492000
COOCHINA

Part List

Power Cable-F to F-300mm
×1

Power Cable-F to F-300mm - for reBot Arm B601-RS

SKU 100020076
The Power Cable-F to F-300mm is a custom power and communication cable measuring 300 ± 15mm in length. It is fitted with two standard non-locking XT30 (2+2) female connectors featuring gold-plated terminals. The internal wiring consists of high-quality 3239 14AWG and 26AWG silicone wires, supporting an extreme operating temperature range of -60°C to +150°C. The cable is externally protected by a high-performance black PET braided sleeve, constructed with 48-carrier, 3-strand (0.2mm monofilament) weaving for excellent abrasion resistance and flexibility. It is an ideal wiring harness solution for robotics and automation applications.
USD$8.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy