High quality protoboard gives you 6x8cm of building space for through-hole components with 2.0mm spaced holes. It is compatible with Bee series products (Xbee and Bluetooth bee, GPSbee,RFbee), GROVE system (Electronic brick 2.0).
Certification
HSCODE
8534009000
USHSCODE
8534000095
UPC
841454115397
EUHSCODE
8534001900
COO
CHINA
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 15.6g
Battery
Exclude
ProtoBoard 6cm * 8cm - 2.0mm
SKU 319010049
High quality protoboard gives you 6x8cm of building space for through-hole components with 2
USD$2.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy