Product Details
Wiki & Learn
Reviews
Download PDF

Description

The ProtoSnap series is a new way to prototype your project without a breadboard. Everything is wired together on a single board, which makes it easy to explore the possibilities of the components before snapping them apart and building them into your project.
 
The ProtoSnap LilyPad Development Board is designed to get you started in the world of e-textiles. Combining a LilyPad Simple Board with other LilyPad components like a buzzer, a vibration motor, an RGB LED, a button, a switch, five LEDs, a light sensor, and a temperature sensor, the ProtoSnap LilyPad Development Board lets you dive right into wearable electronics. When you’ve learned how to program the LilyPad Arduino Simple Board, break apart the components and explore the power of the LilyPad platform.
 
We've made some minor changes since the last revision that make it easier for us to build and easier for you to snap. We haven't changed anything about the way it works though, don't worry!
 
Note: This kit does not include a USB cable. You will need a USB mini-B for the FTDI basic. Check below for an appropriate cable if you don't already have one.
 
Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles and also to Arduino LLC to help fund continued development of new tools and new IDE features.
 
Included on the Board:
  • 1 x LilyPad Simple Board
  • 1 x LilyPad Button
  • 1 x LilyPad Slide Switch
  • 5 x LilyPad White LED
  • 1 x LilyPad RGB tri-color LED
  • 1 x LilyPad Light Sensor
  • 1 x LilyPad Temp Sensor
  • 1 x LilyPad Buzzer
  • 1 x LilyPad Vibe board
Kit Also Includes:
  • 1 x LilyPad FTDI Basic
  • 2 x Conductive Thread Bobbin
  • 1 x Needle Set
  • 1 x 110mAh LiPo Battery
Documents

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 61g
BatteryExclude

ProtoSnap - LilyPad Development Board V3.0

SKU ARD11011M
The ProtoSnap series is a new way to prototype your project without a breadboard
USD$59.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy