
This prototyping system for the micro:bit is a great way to start making circuits and making experiments. This gives access to the pins on the bottom of the micro:bit.
Please note: micro:bit is NOT included.
This prototyping system uses the specially designed edge connector breakout board for micro:bit. The micro:bit pins are broken out to a row of solderable pads. The SCL and SDA pins are separated at the edge of the board providing easy identification. The PCB includes a prototyping area with 3V, 0V and unconnected rows that can be soldered to. This allows easy connection of switches, sensors and any pull-up or pull-down resistors etc. as required.
This prototyping system is used in conjunction with a small prototype breadboard. This makes it easy to connect additional components using the included jumper wires. No soldering required.
Note: This kit requires assembly.
Features:
No soldering is required
Breaks out 21 pins from the micro:bit using the pre-built edge connector breakout board for micro:bit
Small prototype breadboard included so you can use additional components
Run your own custom code from your micro:bit to interact with external components
| ECCN | ERA99 |
| HSCODE | 9023009000 |
Technical details
| Dimensions | 160mm x95mm x35mm |
| Weight | G.W 140g |
| Battery | Exclude |
Part List
| small prototype breadboard | 1 |
| jumper wires male to male | 10 |
| jumper wires male to female | 10 |
| Perspex mounting plate | 1 |
| edge connector breakout board for micro:bit - pre-built | 1 |