Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Pumpkin i300 EVK Smart Hub Edition is a single-board computer (SBC) powered by MediaTek i300B SoC. Designed for AIoT market this EVK jump-starts the development of products with display and camera capabilities (control panels, smart hubs, point-of-sales, smart appliances, robots). 

 

Ready for Edge AI development and deployment with machine learning frameworks such as TensorFlow Lite to support models like object detection (for example MobileNet + SSD). 

 

Suitable for indoor/outdoor home and industrial applications through extended coverage with Wi-Fi 5 2x2 MIMO. 

 

Powered by the ARM quad-core Cortex-A35 power-efficient 64-bit CPU solution this EVK is a great solution for smart battery-operated devices.

 


Attention

If you want to buy one, please email us: [email protected]

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Technical Details

                                                  Pumpkin i300 EVK

                                                    Smart Hub Edition

SoCMediaTek i300A
CPUQuad-Core ARM Cortex-A35 @ 1.5GHz
GPUPowerVR Series 8
VideoH.264/HEVC decoder, H.264 encoder
DisplayMIPI DSI
15-pin connector compatible with Raspberry Pi displays
CameraMIPI CSI,13MP ISP
RAM2GB LPDDR3
Flash8GB e.MMC Optional SLC NAND configuration
StorageMicro-SD card slot (card not included)
Wireless- MediaTek MT7668
- Wi-Fi 5 (802.11ac) 2x2 MIMO dual-band (2.4GHz, 5GHz)
- Bluetooth 5
Battery ChargerCharging (USB Type-C) and power path
Expansion40-pin GPIO connector
USB- Type-C (Host/Device, 5V DC power, charging)
- Type-A (Host)
- Micro-B (Serial Console)
Ethernet10/100Mbps
Audio- 3.5mm stereo headset jack
- 2x digital PDM microphone connectors
- 8-ch audio input / 8-ch audio output

 

 

Software
OSYocto Linux, Android 10
Kernel5.4
BootloaderU-Boot
SecuritySecure Boot, TrustZone, TF-A, OP-TEE
AI- TensorFlow Lite
- Object detection (MobileNet + SSD)

Pumpkin i300 EVK Smart Hub Edition

SKU 114991840

Evaluation kit for AIoT applications. Designed for mainstream smart devices with control display and/or camera input. Deploy your machine learning models running at the edge such as object detection.

USD$249.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy