
The Pumpkin i500 Evaluation Kit - Vision Edition is a single-board computer (SBC) powered by MediaTek i500 SoC. It features a quad-core Arm Cortex-A73 and quad-core Cortex-A53 power-efficient 64-bit CPU solution, which makes this kit a great solution for Edge AI vision devices.
Designed for AIoT market, this Evaluation Kit jump-starts the development of products with AI vision capabilities (control panels, smart hubs, point-of-sales, smart appliances, robots).
It is ready for Edge AI development and deployment with machine learning frameworks such as TensorFlow Lite to support models like object detection (for example MobileNet + SSD).
Also, it is suitable for indoor/outdoor home and industrial applications through extended coverage with Wi-Fi 5 2x2 MIMO
| Specification | Details |
|---|---|
| SoC | MediaTek i500 |
| CPU | Quad-core Arm Cortex-A73 and Quad-core Cortex-A53 CPU @ 2.0 GHz |
| GPU | Arm Mali-G72 MP3 |
| Video | H.264, H.265 / HEVC, MPEG-1/2/4 decoder, H.264 encoder |
| Display | MIPI DSI - 4-lane |
| Camera interface | MIPI CSI, up to 25MP can be supported |
| RAM | 2GB LPDDR4 |
| Flash | 16GB eMMC |
| Wireless | MediaTek MT7668 Wi-Fi 5 (802.11ac) 2x2 MIMO dual-band (2.4GHz, 5GHz) Bluetooth 5 |
| Expansion | 40-pin GPIO connector |
| USB | Type-C (Host/Device, 5V DC power, charging) Type-A (Host) Micro-B (Serial Console) |
| Ethernet | 10/100Mbps |
| Audio | 3.5mm stereo headset jack 2x digital PDM microphone connectors 8-ch audio input / 8-ch audio output |
| Feature | Details |
|---|---|
| OS | Yocto Linux, Android 10 |
| Kernel | 5.4 |
| Bootloader | U-Boot |
| Security | Secure Boot, TrustZone, TF-A, OP-TEE |
| AI | TensorFlow Lite Object detection (MobileNet + SSD) |
1 x Pumpkin i500 EVK Smart Vision Edition
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
Pumpkin i500 Evaluation Kit - Vision Edition is an evaluation kit for AIoT applications. This is specially designed for smart devices with AI vision capabilities. Deploy your machine learning models running at the edge such as object detection with ease!