Product Details
Wiki & Learn
Reviews
Download PDF

Description

Imagine a sensor shield which you can use with any of your Pycom multi-network modules. This is what we give you with Pysense and Pytrack – a leg up to get you off to a great start really quickly. These little fellows fit all Pycom boards and each contain a number of sensors.

Pysense Features

  • Ambient light sensor

  • Barometric pressure sensor

  • Humidity sensor

  • 3 axis 12-bit accelerometer

  • Temperature sensor

  • USB port with serial access

  • LiPo battery charger

  • MicroSD card compatibility

  • Ultra low power operation (~1uA in deep sleep)

Use with Pybytes

Crafted by a group of Pycom back-end experts, the Pybytes platform will be everything there needs to be in place to gather, organise and display your data free of charge in the cloud. Regardless of whether you are a company, IoT system architect, or an ambitious tech hobbyist we’ll soon get you connected.

Documents

pysenseSpecsheet

Getting Started

Certification

HSCODE9031900090
USHSCODE9031902100
EUHSCODE9013101000
COOCHINA

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 34g
BatteryExclude

Pysense

SKU 101990280
A sensor shield which you can use with any of your Pycom multi-network modules, this is what we give you with Pysense and Pytrack – a leg up to get you off to a great start really quickly. They fit all Pycom boards and each contain a number of sensors.
USD$31.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy