the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
A multi-purpose surface mount protoboard from Dangerous Prototypes. Great for
getting started
with a new microcontroller. It has footprints for:
32-80pin xQFP packages (TQFP, VQFP, LQFP, etc)
SOIC(W) chips from .150″ to .3″ (max 32 pins)
xSSOP chips (max 32 pins)
Button with pull-up resistor input area (2x)
LED with resistor output area (8x)
SMD or through hole crystal with capacitors
SOT-23-3/5/6 (6x)
0805 R and C (8x, plus extras near IC footprints)
DO-323 (8x)
24×10 pin through-hole prototype area
Power bus routed near all components
Silk labels on top and bottom
Open source (CC-BY-SA)
Don't know your size? See
choosing a prototype board
.
Documentation
If you encounter any problems when using this product, here is the
forum
from which you can get the technical support.
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 24g
Battery
Exclude
QFP surface mount protoboard - 0.80mm
SKU 319010458
A multi-purpose surface mount protoboard from Dangerous Prototypes
USD
$10.00
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy