
This is a pair of wireless charging kit including transmitter and receiver. The transmitter is a build-in wireless charging module of mobile phone wireless charger, it fits wireless charging standard set by the WPC, compatible with most wireless charging mobile devices on market such as LG Nexus 4/5, Lumia920. High output current capability up to 1A at 5V. The receiver consists of a FPCB and a sticking antenna, it features only 1.2mm thick. It have been used as wireless charging case for mobile phone.
Features:
Qi-marked Product, Fit wireless Charging Standard Set by The WPC
3C and Qi Wireless Charging Standard Qualified
Light Indicator to Show The Status of charging
High Power Transform Efficiency
Specification:
TX Input Voltage: DC 5V
TX Input Current: 1 - 2A
TX Output Voltage: DC 5V
TX Output Current: Max.1A
TX PCBA Dimensions: 55 x 35 x 3.5mm
TX Coil Dimensions: 43(diameter) x 2.2mm
TX Magnetic Sheet: 55(diameter) x 1mm
RX Output: DC 5V
RX Output Current: Max.600mA
RX FPCB Dimensions: 36 x 12 x 1.2mm
RX Antenna Dimensions: 46 x 36 x 1mm
Charging Distance: 2 - 6mm
Working Frequency: <200Khz
Transfer Efficiency: Max.73%
Operating temperature: -40 - 40℃
| HSCODE | 8543909000 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 26g |
| Battery | Exclude |