seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Qi Wireless Charger Transmitter - 5V&1A

      Qi Wireless Charger Transmitter - 5V&1A

      SKU 113030020
      $22.50
      OUT OF STOCK
      This item is not available at the moment
      Get notified when it's back in stock

      Description

      This module is designed for 5V Qi Wireless Charge Transmitter,which is base on BQ500211,BQ500211 is a second generation digital wireless power controller that integrates all functions required to control wireless power transfer to a single WPC compliant receiver.This module with FOD,it will automatically recognizes when charging module is close. Qi Wireless Charger Transmitter compation with most wireless charging mobile phone on market such Nexus 5. 
       
      Specification
      Operating Frequency: 112kHz-250kHz 
      Practical Distance:2-6mm 
      Max Efficiency:80% 
      Output Voltage:5V 
      Output Current(maximum):1A 
       
       

      Technical Details

      Dimensions110mm x 75mm x 28mm
      WeightG.W 52g    
      BatteryExclude

      Part List

      Qi Wireless Charger Transmitter - 5V&1A1

      Reviews

      Questions and Answers

      SUBMIT
      1
      Will this work with the Rephone?
      on Jul 13,2017
      Replyupvote ()

        View History

        Qi Wireless Charger Transmitter - 5V&1A

        SKU 113030020
        $22.50
        OUT OF STOCK
        This item is not available at the moment
        Get notified when it's back in stock
        $22.50/1pcs+
        $20.25/10pcs+
        $19.12/20pcs+
        $18.00/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer