
RF Explorer is a handheld digital spectrum analyzer, a very affordable tool for work in all popular frequency bands. It is based on a highly integrated frequency synthesizer and double balanced mixer which offers high performance, compact size, low consumption and low cost.
It has been designed to be used equally well outdoor and indoor, and can be connected to a PC for extra functionality using standard mini-USB 2.0 connector.
This model includes a 6G baseline standard unit. It comes with one SMA connectors and a rubber duck 5.8 GHz antenna, good for 5.2-6.0GHz scanning. Additional, specific band antennas may be needed to cover efficiently some of the frequencies supported.
Can be extended with internal Expansion Modules for additional band and functionality, and easily convert it to a 6G Combo or WiFi Combo more capable models.
The combination of these two models offer coverage for most used communication frequency range used in modern communication technologies including 5GHz WiFi, Wireless Video, 5.8GHz ISM, Satellite, etc.
Features
Pocket size and light weight
Solid aluminum metal case
Spectrum Analyzer mode with Peak Max and Hold, Normal, Overwrite and Averaging modes
High capacity Lipo for 16hs+ of continuous run, rechargeable by USB
Windows PC client Open Source
Wide band coverage to all popular RF frequencies in the 6GHz range, starting at 4850MHz and up to 6100MHz.
Note this unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available. For signal generator and tracking please consider RF Explorer Signal Generator model RFE6GEN.
Specification
Frequency band: 4850-6100MHz
Frequency span: 112KHz - 300MHz (can extend to 600MHz with any expansion module connected)
Graphics LCD 128x64 pixels, great visibility outdoors
PC Windows client supports Windows XP/Vista/Win7 both 32 and 64bits
Backlight for great indoor visibility
One standard SMA 50 ohms Spectrum Analyzer connector : 4850-6100MHz
Amplitude resolution: 0.5dBm
Dynamic range -105dBm to -15dBm
Absolute Max input power +25dBm
Average noise level (typical): -105dBm
Frequency stability and accuracy (typical) +-0.5ppm
Amplitude stability and accuracy (typical): +-3dBm
Frequency resolution: 1Khz
Resolution bandwidth (RBW): automatic 58Khz to 812Khz
Size: 113x70x25 mm
Techsupport
This product is designed by RF-Explorer,
For more info and to get started with your RF Explorer, visit the start page.
For questions and support, please visit https://support.rf-explorer.com
For the software for RF Explorer series, please click the following logo for more information:
If you'd like to buy or change the RF Explorer Battery, please click here.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 262g |
| Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |
Part List
| RF Explorer 6G model | 1 |