Product Details
Wiki & Learn
Reviews
Download PDF

Description

ROC-RK3308-CC Far-field Microphone Array Board is a 6 microphone expansion board for ROC-RK3308-CC designed for AI and voice applications.

Including 6 digital microphones, 12three-color LEDs, 5keys, it supports keyword wakeup, echo cancellation and noise reduction, VAD (Voice ActivationDetection) and soundsource location etc., which can significantly improve the accuracy and precision of automatic speechrecognition.

  • Module pattern: Circular
  • Number of array element: 6
  • Module size: Diameter of 86mm
  • Wakeup distance: > 20m
  • Identification distance: > 5m
  • Signal-to-noise ratio: SNR > 63dB
  • Operating temperature: -20°C - 80°C
  • Sound source location: Horizontal 360°
  • Location accuracy: ±12°

Support keyword wakeup, sound source location, noise suppression and VAD

Certification

HSCODE8518900090
COO

ROC-RK3308-CC Far-field Microphone Array Board

SKU 107990133

ROC-RK3308-CC Far-field Microphone Array Board a 6 microphone expansion board for ROC-RK3308-CC designed for AI and voice applications.

USD$15.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy