
| CPU | ARM Cortex-A9 quad core @ 1.6Ghz |
| Memory | 2GB DDR3 @ 800Mhz |
| Storage | 8GB Nand Flash, Micro-SD SDXC up to 128GB |
| GPU | Mali400-mp4@533Mhz, OpenGL ES 2.0 |
| Digital Video | HDMI 1.4 up to 1080p@60Hz |
| Analog Video | AV output |
| LAN | 10/100M Ethernet port |
| WIFI | 150Mbps 802.11b/g/n with antenna |
| Bluetooth | Bluetooth 4.0 |
| Audio | S/PDIF, headphone jack |
| USB HOST | 2 USB 2.0 standard A type |
| USB OTG | USB OTG micro-USB connector |
| Serial | Serial Console for debugging |
| IR | Support self defined IR remote |
| Key | 1 power key, 1 recovery key, 1 reset key |
| Led | 3 programable leds |
| RTC | Support power off alarm |
| Extend header | 80 pins including GPIO, I2C, SPI, Line in, USB 2.0, PWM, ADC, LCD, GPS etc |
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 312g |
| Battery | Exclude |