
Input: | 100-240VAC |
Output: | 5A @ 5.1V, 3A @ 9V, 2.25A @ 12V, 1.8A @ 15V |
Connector: | USB-C |
Cable: | 1.2m, 17awg |
Colours: | Black |
| HSCODE | 8504401400 |
| USHSCODE | 8504409510 |
| UPC | |
| EUHSCODE | 8504400000 |
| COO | CAMBODIA |
27W USB-C PD Power Supply Black - EU Version | X1 |
27W USB-C PD power Supply is an official accessory for the Raspberry Pi 5, delivering 5.1V, 5A power. It increases the USB power limit to 1.6A when the USB-C PD Power Supply is detected.