
The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board.
This is a micro HDMI to standard HDMI cable which is 1m long and available in black or white.
The high-performance Raspberry Pi HDMI cable supports 3D, 4K, 2K, 17.8Gbps, 2160P/60Hz and X.V.colour.
| Attribute | Value |
| Cable Type | HDMI |
| Connector A Gender | Male |
| Connector A Type | Micro HDMI |
| Connector B Gender | Male |
| Connector B Type | HDMI |
| Length | 1m |
| Outer Sheath Material | PVC |
| Sheath Colour | White |
| Shielding | Triple Shielded |
| Voltage Rating | 40 V |
1 x Raspberry Pi 4 Official micro HDMI to Standard HDMI Male Cable - 1m Black
The Official Raspberry Pi HDMI cable is the perfect accessory to compliment your new Raspberry Pi 4 Model B board.