
Parameters | Description |
CPU | 2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches, and a 2MB shared L3 cache |
GPU | VideoCore VII GPU, supporting OpenGL ES 3.1, Vulkan 1.2 |
Display Output | Dual 4Kp60 HDMI® display output with HDR support |
Video Decoder | 4Kp60 HEVC decoder |
RAM | 16GB LPDDR4X-4267 SDRAM |
Wi-Fi | Dual-band 802.11ac Wi-Fi® |
Bluetooth | Bluetooth 5.0/ Bluetooth Low Energy (BLE) |
Storage | microSD card slot, with support for high-speed SDR104 mode |
Power Button | On/Off included |
USB Ports | 2 × USB 3.0 ports, supporting simultaneous 5Gbps operation |
2 × USB 2.0 ports | |
Ethernet | Gigabit Ethernet, with PoE+ support (requires separate PoE+ HAT) |
Camera/Display | 2 × 4-lane MIPI camera/display transceivers |
PCIe Interface | PCIe 2.0 x1 interface for fast peripherals (requires separate M.2 HAT or other adapter) |
Power | 5V/5A DC power via USB-C, with Power Delivery support |
Raspberry Pi Header | Raspberry Pi standard 40-pin header |
Real-time Clock (RTC) | Powered from external battery |
Home Assistant is a free and open-source smart home hub that centralizes home automation. It ensures security and reliability by operating independently from remote servers or the internet. Expand its capabilities with Home Assistant Cloud, enabling remote control via voice assistants, with full encryption.
The installation method is smooth, direct and simple.
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | UNITED KINGDOM |
Raspberry Pi 5 16GB | x1 |
Raspberry Pi Fifth Flagship Development Computer is assembled with a powerful 2.4GHz 64-bit quad-core Arm processor and an 800MHz VideoCore VII GPU for impressive graphics. It offers advanced camera support, versatile connectivity, and enhanced peripherals, perfect for multimedia, gaming, and industrial tasks.
We also provide a range of Edge Devices Powered By Raspberry Pi, including Raspberry Pi All-in-One edge IoT controllers and HMIs for home and industry.
For local models & multi-stream video. RK3588 16GB is the direct match.
View RK Alternative →MOQ: 180 units minimum