
Raspberry Pi HDMI LCD (7 inch) is a low-cost 7 inch Capacitive Touch Screen LCD, HDMI interface, supports various systems, designed for Raspberry Pi
800×480 high resolution
Capacitive touch control
Supports Raspberry Pi
Supports Banana Pi / Banana Pro, comes with Lubuntu, Raspbian images
Supports BB Black, comes with Angstrom image
For other mini-PCs, driver is required and should be developed by users
Not only for mini-PCs, it can work as a computer monitor just like any other general HDMI screen
HDMI interface for displaying, USB interface for touch control
Back light control to lower power consumption
If you want to purchase Raspberry Pi HDMI LCD (10.1 inch) or Raspberry Pi HDMI LCD (5 inch), Please click the link.
Please visit our wiki page for more info about this product.
7inch HDMI LCD x 1
HDMI connector x 1
RPi screws pack (4pcs) x 1
DVD × 1
Micro USB Cable x 1
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| COO | CHINA |
Technical details
| Dimensions | 210mm x145mm x50mm |
| Weight | G.W 430g |
| Battery | Exclude |