Introduction :
The GPIO Reference board is specifically designed for Raspberry Pi. The Raspberry Module B+ increased to 40 GPIO. It’s difficult to remember the order of the new GPIO and functions. So we make this GPIO Reference board , making the majority user of Raspberry Pi B+ easily identify GPIO .
Compatible with Raspberry Pi A+,B+/2.
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 8534009000 |
| ROHS | 1 |
Technical details
| Dimensions | 106mm x80mm x20mm |
| Weight | G.W 15g |
| Battery | Exclude |