Raspberry Pi B&A+&B+&2 AD&DA Expansion Board
  • Raspberry Pi B&A+&B+&2 AD&DA Expansion Board
  • Raspberry Pi B&A+&B+&2 AD&DA Expansion Board
  • Raspberry Pi B&A+&B+&2 AD&DA Expansion Board
  • Raspberry Pi B&A+&B+&2 AD&DA Expansion Board
  • Raspberry Pi B&A+&B+&2 AD&DA Expansion Board

Raspberry Pi B&A+&B+&2 AD&DA Expansion Board

SKU 103990060
The DA/AD module is specifically designed for RaspberryPi
Free Express Shipping on Orders over $200!
$10.95
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$10.95/1pcs+
$9.86/10pcs+
$9.31/20pcs+
$8.76/50pcs+
Description

The DA/AD module is specifically designed for RaspberryPi. It communicated with RaspberryPi through I2C bus. There is a LED light on the board that you can adjust brightness through DA. The module supply 4 ADC channel through header on the left side of module and the thermistor interface. The user can choose according to actual demand and use them. The module is easy to use even you don’t need to write C code. Because the module support wiringPi so you can use shell script to control it.

Produce Features:

  •   Use PCF8591T chip
  •   DA/AD in one module
  •   8bit high resolution DA/AD
  •   Compatible with wiringPi
  •   Compatible with Raspberry Pi A+,B,B+/2.
  •   Supply thermistor and photoresistance

Port:

  •   Raspberry Pi connection port
  •   Thermistor interface
  •   4 external analog channel
  •   Electric level switch jumper
  •   LED of DA choice jumper

 

Product Parameters:

  •   Working voltage: 2.5V-6.0V
  •   8-bit successive approximation A/D conversion
  •   Multiplying DAC with one analog output
  •   Analog voltage range from Vss to VDD
  •   4 analog inputs configurable as single ended or differential inputs
  •   Max sampling rate given by I2C-bus speed
  •   −40°C to +85°C operation

 

Typical Application:

  •   Supply monitoring
  •   Reference setting
  •   Analog control loop

 

Datesheet

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.