seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Raspberry Pi B+&2 Acrylic Enclosure w& CPU Fan

      Raspberry Pi B+&2 Acrylic Enclosure w& CPU Fan

      SKU 114990129
      $7.16$7.95
      5 Available
      ADD TO CART

      Description

      Introduction:

      It is a good plastic box for Raspberry Pi, which can protect it with one of these snazzy plastic enclosures?. These cases protect the Raspberry Pi from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

      The enclosure provides slots to access the peripheral header, USB ports, Ethernet, SD card, HMDI, composite video, audio, CSI and JTAG connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible through the case thanks to light pipes embedded in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi, you'll want to snag one of these to put it in!

      Features:

      3mm acrylic

      Light and easy to transport

      good heat dispersion

      Compatible with Raspberry PiB+/2.

      Specification:

      Case size: 95x65.5x34.5mm

      Fan size: 30x30x7mm

      M3 screw x 4

      M3 nut x 4

      Technical Details

      Dimensions80mm x 120mm x 19.5mm
      WeightG.W 76g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT

        View History

        Raspberry Pi B+&2 Acrylic Enclosure w& CPU Fan

        SKU 114990129
        $7.16$7.95
        5 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer