
Note:
Compute Module 5 (CM5) in stock!
Seeed Studio will offer the full range of CM5 variants. If you have any inquiries or would like to discuss your specific requirements for other models, please contact us at [email protected].Part number nomenclature
Raspberry Pi Compute Module 5 is a powerful system on module that delivers the performance of Raspberry Pi 5 in a compact form factor, making it ideal for embedded applications.
Similar the Compute Module 4 (CM4), the CM5 offers a range of options for eMMC storage(from 0GB, 16GB, 32GB, and now 64GB) and SDRAM (2GB, 4GB, 8GB, and now 16GB), as well as both wireless and non-wireless versions.
Specification | Raspberry Pi Compute Module 5 |
Processor | Broadcom BCM2712 quad-core Arm Cortex-A76 (Armv8) SoC @ 2.4GHz |
Memory | 8GB LPDDR4 |
Storage | 16GB eMMC |
Wireless | / |
Ethernet | Onboard Gigabit Ethernet PHY supporting IEEE1588 |
USB | 1 × USB 2.0 port (high speed) |
2 × USB 3.0 ports, supporting simultaneous 5Gbps operation | |
PCIe | 1 × PCIe x1 root complex, Gen 2 (5Gbps) |
GPIO | Up to 30 × GPIO supporting either 1.8V or 3.3V signalling and peripheral options: ● Up to 5 × UART ● Up to 5 × I2C ● Up to 5 × SPI ● 1 × SDIO interface ● 1 × DPI (parallel RGB display) ● 1 × I2S ● Up to 4 × PWM channels ● Up to 3 × GPCLK outputs |
Video | 2 × HDMI 2.0 ports (supports up to 4Kp60 on both ports simultaneously) |
2 × 4-lane MIPI ports supporting both DSI (display port) and CSI-2 (camera port) | |
Multimedia | 4Kp60 HEVC decoder OpenGL ES 3.1 graphics, Vulkan 1.2 1 × SDIO 2.0 (CM5 Lite) |
Input power | Single +5V PSU input supports USB PD for up to 5A @ 5V |
Operating temperature | 20°C to +85°C |
MTBF Ground Benign | 143 000 hours (168 000 hours CM5 Lite) |
Dimensions | 55 mm × 40 mm x 4.7 mm |
Production lifetime | Raspberry Pi Compute Module 5 will remain in production until at least January 2036 |
Compliance | For a full list of local and regional product approvals, please visit pip.raspberrypi.com |
Model | Wireless | RAM | eMMC storage |
CM5 | 1 = Yes 0 = No | 01 = 1GB 02 = 2GB 04 = 4GB 08 = 8GB 16 = 16GB | 000 = None(Lite) 008 = 8GB 016 = 16GB 032 = 32GB 064 = 64GB |
CM5 Product List
Part Number | Wireless | RAM | eMMC | Price | SKU |
CM5002000 | No | 2GB | 0GB (Lite) | $45 | 102111058 |
CM5002016 | 16GB | $50 | 102111059 | ||
CM5002032 | 32GB | $55 | 102111060 | ||
CM5002064 | 64GB | $60 | 102111061 | ||
CM5004000 | 4GB | 0GB (Lite) | $55 | 102111062 | |
CM5004016 | 16GB | $60 | 102111063 | ||
CM5004032 | 32GB | $65 | 102111064 | ||
CM5004064 | 64GB | $70 | 102111065 | ||
CM5008000 | 8GB | 0GB (Lite) | $75 | 102111066 | |
CM5008016 | 16GB | $80 | 102111067 | ||
CM5008032 | 32GB | $85 | 102111068 | ||
CM5008064 | 64GB | $90 | 102111069 | ||
CM5016000 | 16GB | 0GB (Lite) | $115 | 102111070 | |
CM5016016 | 16GB | $120 | 102111071 | ||
CM5016032 | 32GB | $125 | 102111072 | ||
CM5016064 | 64GB | $130 | 102111073 | ||
CM5102000 | Yes | 2GB | 0GB (Lite) | $50 | 102111074 |
CM5102016 | 16GB | $55 | 102111075 | ||
CM5102032 | 32GB | $60 | 102111076 | ||
CM5102064 | 64GB | $65 | 102111077 | ||
CM5104000 | 4GB | 0GB (Lite) | $60 | 102111078 | |
CM5104016 | 16GB | $65 | 102111038 | ||
CM5104032 | 32GB | $70 | 101110141 | ||
CM5104064 | 64GB | $75 | 102111079 | ||
CM5108000 | 8GB | 0GB (Lite) | $80 | 102111080 | |
CM5108016 | 16GB | $85 | 102111081 | ||
CM5108032 | 32GB | $90 | 101110142 | ||
CM5108064 | 64GB | $95 | 102111082 | ||
CM5116000 | 16GB | 0GB (Lite) | $120 | 102111083 | |
CM5116016 | 16GB | $125 | 102111084 | ||
CM5116032 | 32GB | $130 | 102111085 | ||
CM5116064 | 64GB | $135 | 102111086 |
We also sell the official compete development kit for the Raspberry Pi Compute Module 5,
providing all products required to allow an engineer to start a design “out of the box”.
For more details, please click here: Raspberry Pi Compute Module 5 Development Kit
Note:
All dimensions in mm
All dimensions are approximate and for reference purposes only
The dimensions shown should not be used for producing production data
The dimensions are subject to part and manufacturing tolerances
Dimensions may be subject to change
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8473308000 |
| COO | UNITED KINGDOM |
1 x Raspberry Pi Compute Module 5 - 8GB RAM, 16GB eMMC
This version of the Raspberry Pi Compute Module 5 includes a quad-core Arm Cortex-A76 processor, 8GB LPDDR4 RAM, 16GB eMMC, dual 4Kp60 HDMI output, hardware video decode at up to 4Kp60, Gigabit Ethernet, USB 3.0, dual camera interfaces, and PCIe Gen 2 x1 interface.
MOQ: 25 units minimum