OpenClaw OpenClaw
⌘ K
Loading...

Raspberry Pi Compute Module 5 - 2GB RAM, 64GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0 (CM5102064)

This version of the Raspberry Pi Compute Module 5 includes a quad-core Arm Cortex-A76 processor, 2GB LPDDR4 RAM, 64GB eMMC, dual 4Kp60 HDMI output, hardware video decode at up to 4Kp60, Gigabit Ethernet, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0, USB 3.0, dual camera interfaces, and PCIe Gen 2 x1 interface.

$107.50
In stock
Wireless
No Wireless
Wireless
RAM
2GB
4GB
8GB
16GB
Storage
0GB (Lite)
16GB
32GB
64GB
-
+

  I accept the restriction

Product Details
Wiki & Learn
Reviews