Product Details
Wiki & Learn
Reviews
Download PDF

Description

Description

The Compute Module PoE Board is a development board that you can plug a Raspberry Pi Compute Module into, and make use of the resources of Pi more flexibly. With the PoE (Power over Ethernet) feature, and versatile onboard peripheral interfaces, it is suitable for evaluating the Raspberry Pi compute module, also is an ideal choice for end products.

Key Features

  • Raspberry Pi GPIO header, for connecting sorts of Raspberry Pi HATs
  • 10/100M auto-negotiation Ethernet port, with PoE, enabled
  • 4x USB ports allow connecting more USB devices
  • 2x CSI camera interfaces
  • Onboard HDMI / DSI interfaces for connecting displays
  • Onboard USB TO UART, for serial debugging
  • Cooling fan interface, autorun on power-up OR controlled by IO pins
  • Adopts isolated SMPS (Switching Mode Power Supply)

Specifications

  • Power supply: micro USB port / PoE Ethernet port
  • PoE power input: 37V ~ 57V DC-in
  • PoE power output: 5V 2.5A DC out
  • Network standard: 802.3af PoE standard
  • Dimensions: 114mm × 84.4mm
  • Mounting hole size: 3.2mm

What's on Board

1. Compute Module interface: for connecting Compute Module (CM3 / CM3L / CM3+ / CM3+L)
2. Raspberry Pi GPIO header: for connecting Raspberry Pi HATs
3. PoE enabled Ethernet port: 10/100M auto-negotiation, for connecting router or switch with PoE function
4. DSI interface: display ports, for connecting Raspberry Pi LCD
5. USB ports: 4x USB ports, for connecting USB devices
6. CSI interface: 2x CSI camera ports, for connecting Raspberry Pi Camera
7. HDMI port
8. USB TO UART interface: for serial debugging
9. USB SLAVE interface: allows you to burn system image into Compute Module 3/3+
10. Power port: 5V 2.5A
11. TF card slot (bottom side): insert a Micro SD card with the pre-burnt system, to start up Compute Module 3/3+ Lite variant
12. Cooling fan interface
13. LAN9514 (bottom side): fully-integrated USB hub and 10/100M Ethernet controller
14. Si3404 PoE power management chip (bottom side)
15. CP2102 USB TO UART converter
16. EP13 PoE power transformer
17. Optical isolator
18. Two LED indicators:
19. Red: Raspberry Pi power indicator
20. Green: Raspberry Pi operating status indicator
21. NET network indicator
22. VGx power config jumper: config the I/O level
23. UART output config:
24. Left: connect the CP2102 serial port and Raspberry Pi serial port
25. Right: disconnect the CP2102 serial port and Raspberry Pi serial port
26. Cooling fan config:
27. P34: the fan is program-controlled via P34 pin
28. EN: the fan is directly powered from 5V power supply
29. PoE config:
30. DIS: disable PoE
31. EN: enable PoE
32. PoE power voltage measuring pads

Example

Note

Compute module in the photo is NOT included.

Dimensions

Part List

  1. Compute Module PoE Board x1

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Raspberry Pi Compute Module IO Board with PoE Feature, for Raspberry Pi CM3 / CM3L / CM3+ / CM3+L

SKU 103990483

Raspberry Pi Compute Module IO Board with PoE Feature is a Raspberry Pi Hat for Raspberry CM3 series. It has an M.2 interface to connect Raspberry Pi CM3 and a feature of PoE.

USD$37.99
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy