
Raspberry Pi Global Shutter Camera equips a 1.5-megapixel Sony IMX296 sensor, integrated global shutter camera capture, supporting CS-mount lenses, bringing accurate imaging in the presence of rapid motion, well suitable for port photography and industrial machine vision.
Raspberry Pi Global Shutter Camera equips a 1.5-megapixel Sony IMX296 sensor, integrated specialized global shutter technology, bringing high-level accurate imaging in the presence of rapid motion. It offers high light sensitivity for fast-motion photography.
The camera features a large pixel size of 3.45μm × 3.45μm, enabling short exposure times as low as 30μs with adequate lighting, which is advantageous for high-speed photography.
It also includes a 1.6MP Sony IMX296 sensor, with a C/CS-mount lens assembly, allowing it to use a wide variety of lenses. The IMX296 sensor has a lower resolution similarly sized rolling shutter sensor which is more appropriate for machine vision applications where real-time processing of high-resolution images is challenging. That is, with appropriate lens magnification, the Global Shutter Camera can natively capture images suitable for machine vision model processing.
Designed with Raspberry Pi quality, this camera sensor is suitable for sports photography and industrial machine vision. It is ideal for machine vision applications where even minor distortions can significantly impair inference performance.
Global shutters enable cameras to read the whole sensor in one go, i.e. reading the sensor all at once. They are beneficial for video if you want to film in high-speed environments. Integrated global shutter and high-quality camera sensor, this camera will present high-level accurate imaging in rapid motion, suitable for sports photography and industrial machine vision.
Specification | Value |
Form factor | 38 × 38 × 19.8mm (29.5mm adapter and dust cap) |
Weight | 34g (41g with adapter and dust cap) |
Sensor | Sony IMX296LQR-C |
Resolution | 1.58 megapixels (colour) |
Sensor size | 6.3mm sensor diagonal |
Pixel size | 3.45μm × 3.45μm |
Output | RAW10 |
Back focus length of lens | Adjustable (12.5–22.4mm) |
Lens standards | CS-Mount, C-Mount (C-CS adapter included) |
IR cut filter | Integrated |
Ribbon cable length | 150mm |
Included accessories | C-CS mount adapter, screwdriver |
Tripod mount | 1/4”-20 |
Raspberry Pi Global Shutter Camera | x1 |
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | UNITED KINGDOM |
Raspberry Pi Global Shutter Camera equips 1.5-megapixel Sony IMX296 sensor, integrated global shutter camera capture, supporting CS-mount lenses, bringing accurate imaging in the presence of rapid motion, well suitable for ports photography and industrial machine vision.