
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.
79-key keyboard
Three USB 2.0 type A ports for powering other peripherals
Automatic keyboard language detection
USB type- A to micro USB type B cable included for connection to compatible computer
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products
| Attribute | Value |
| Model | Rpi-KYB |
| Wired/Wireless Keyboard | Wired |
| Wired/Wireless Mouse | Wired |
| Keyboard Type | Ergonomic |
| Keyboard Layout | AZERTY |
| Normal Keys | 79 |
| Built-In USB Hub | Yes |
| Colour | Black, Grey |
| Keyboard Dimensions | 284.8 x 121.61 x 20.34mm |
| Keyboard Width | 284.8mm |
| Keyboard Depth | 121.61mm |
| Keyboard Height | 20.34mm |
1 x Raspberry Pi Keyboard FR Black/Grey
The official Raspberry Pi keyboard and hub is a standard 79-key (78-key US) keyboard that includes an additional three USB 2.0 type A ports to power other peripherals.