
Introduction :
The acrylic case is used for raspberry pi B+/2, It’s made of acrylic sheet, Only 4 pieces sheets, in total. manufacture by laser cutting, CNC milling, and hot bending. Looks very compact and beautiful.
Features:
The acrylic case is used for raspberry pi B+/2, it’s made of acrylic sheet, Looks very compact and beautiful.
Specification:
98.5mm x 70mm x 35.5mm / 3.88" x 2.76" x 1.4"
Working temperature: -20~70°C
Colors:Transparent
Technical details
| Dimensions | 100mm x80mm x35mm |
| Weight | G.W 98g |
| Battery | Exclude |
Part List
| Raspberry PI B+ Case | 1 |