Raspberry Pi Motor Board v1.0
Raspberry Pi Motor Driver Board v1
- 10+: $43.65
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.
Raspberry Pi Motor Driver Board v1.0 is based on the Freescale MC33932 dual H-Bridge Power IC, which can control inductive loads with currents up to 5.0A peak per single bridge. It lets you drive two DC motors with your Raspberry Pi B/B+/A+ and Pi 2 Model B, controlling the speed and direction of each one independently.
-
Operating Voltage: 6V ~ 28V
-
DC/DC output: 5V 1000mA @ "5V" pin
-
Output Current(For Each Channel ): 2A (continuous operation) / 5A(peak)
-
Output Duty Range: 0%~100%
-
Output short-circuit protection (short to VPWR or GND)
-
Over-current limiting (regulation) via internal constant-off-time PWM
-
Temperature dependant current limit threshold reduction
-
Raspberry Pi compatible
-
Compatible: Raspberry Pi ; Other main board via jumpers;
-
Power interface: DC Jack;
-
Dimensions: 91.20 * 56.15mm;
-
Operating Voltage: 6V ~ 28V
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 53g |
Battery | Exclude |
Part List
Raspberry Pi Motor Board v1.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454100096 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Good received