
The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.
Three-button optical mouse
Scroll wheel
USB type A connector
Ergonomic design for comfortable use
Compatible with all Raspberry Pi products
| Attribute | Value |
| Model | Rpi-MOUSE |
| Wired/Wireless Keyboard | Wired |
| Wired/Wireless Mouse | Wired |
| Mouse Tracking Method | Optical |
| Mouse Buttons | 3 |
| Colour | Red, White |
1 x Raspberry Pi Mouse Red/White
The official Raspberry Pi mouse is a three-button optical mouse which connects via a USB type A connector either to one of the USB ports on the keyboard or directly to a compatible computer.