
This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board. This PSU works with all variants of the Raspberry Pi 4 board, the 1GB, 2GB and 4GB. It is a 5.1V, 3A power supply featuring a USB-C connector at one end, and a plug socket at the other. Simply plug the USB-C into your Pi 4 and plug the socket into the mains and you’re ready to go!
• Compatible with Raspberry Pi 4 Model B
• Black (also available in white)
• USB-C connector
• US Plug
| Attribute | Value |
| Input Voltage | 90 → 264V |
| Output Voltage | 5.1 V |
| Output Current | 3A |
| Plug Type | US |
| Input Connector | Socket |
| Output Connector | USB Type C |
| Power Rating | 15.3W |
| Type | Power Supply |
| Number of Outputs | 1 |
1 x Raspberry Pi Official Power Supply 15.3W USB-C with 1.5M Cable - US Plug 5.1V 3A Black
This Official Raspberry Pi power supply is the perfect choice for powering your new Raspberry Pi 4 Model B board.
MOQ: 100 units minimum