
Raspberry Pi Pioneer600 is a low-cost and all-in-one expansion board for Raspberry Pi
|
|
|
| Peripheral | Interface | Python | WiringPi | BCM2835 C Library |
| LED | I/O | √ | √ | √ |
| KEY | I/O | √ | √ | √ |
| IRM | I/O | √ | √ | √ |
| UART | UART | √ | √ | |
| DS18B20 | ONE-WIRE | √ | ||
| PCF8574 | I2C | √ | √ | √ |
| PCF8591 | I2C | √ | √ | √ |
| DS3231 | I2C | √ | √ | √ |
| BMP180 | I2C | √ | √ | √ |
| OLED | SPI | √ | √ | √ |
|
|
| HSCODE | 8543909000 |
Technical details
| Dimensions | 110mm x105mm x30mm |
| Weight | G.W 80g |
| Battery | Exclude |