Product Details
Wiki & Learn
Reviews
Download PDF

Description

Raspberry Pi Touch Keypad is a low-cost capacitive touch keypad expansion board for Raspberry Pi. Noted: After power-on have about 0.5sec stable-time. During the time do not touch the key pad, and all functions are disabled.

  • Supports any revision of Raspberry Pi (directly-pluggable)

  • Provides your Pi with 16 touch keys

  • Features TONTEK TonTouch touch pad detector IC TTP229-LSF, supports up to 16 keys with adjustable sensitivity and built-in LDO

  • The system re-calibrates automatically when all keys are not detected touch more than about 4 seconds

  • Interface : I2C

  • Keys : 16

  • Sampling rate : 8Hz

  • Human Body Mode : 6KV

  • Operating voltage : 2.4V-5.5V

  • Operating temperature : -40℃ to +85℃

  • Storage temperature : -50℃ to +125℃

  • Dimensions : 8.5CM × 5.6CM

Please click here for more information about this product.

  1. RPi Touch Keypad × 1

  2. RPi screws pack (2pcs) x 1


Certification

HSCODE8473309000

Technical Details

Technical details

Dimensions110mm x80mm x30mm
WeightG.W 22g
BatteryExclude

Raspberry Pi Touch Keypad

SKU 114990833
Raspberry Pi Touch Keypad is a low-cost capacitive touch keypad expansion board for Raspberry Pi. Noted: After power-on have about 0.5 sec stable-time. During the time do not touch the key pad, and all functions are disabled.
USD$6.99
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy