OpenClaw OpenClaw
K
Loading...

Seeed Studio Raspberry Pi Zero 2 W Basic Kit

SKU
114060101
Rating:
100 % of 100

This basic kit includes the ultra-small Raspberry Pi Zero 2 W and all basic essential accessories. The Raspberry Pi Zero 2 W is the smallest product in the Raspberry Pi family. With a quad-core 64-bit ARM Cortex-A53 processor clocked at 1GHz and 512MB of SDRAM, Zero 2 is up to five times as fast as the original Raspberry Pi Zero.

Special Price $18.90
$1.09
(5%)
In stock
Model
Pi 5
Pi 4
Pi Zero 2W
Pi 3
RAM
1GB
2GB
4GB
8GB
16GB
None
Type
Board
Starter Kit
-
+
Also Add: $0.00
Product Details
Wiki & Learn
Reviews