Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Open-Source & Community Driven: Gain complete access to hardware designs, software SDKs, and simulation environments, allowing you to customize, improve, and share your own robotic behaviors within the global Hugging Face ecosystem.
  • Highly Expressive Interaction: Features a motorized head with 6 Degrees of Freedom (DoF), full-body rotation, and signature animated antennas that twitch and move to convey personality and emotion during human-robot engagement.
  • Multimodal AI Sensing: Equipped with a wide-angle camera, a 4-microphone array, and a 5W speaker, Reachy Mini can "see," "hear," and "speak," making it the ideal hardware for testing real-world vision and speech models.
  • Seamless Python Integration: Prototype and deploy applications effortlessly using the intuitive Python SDK. With built-in support for Hugging Face Spaces, you can download and run ready-to-use "app store" behaviors like hand-tracking or AI conversation in just a few clicks.
  • Versatile Build Versions: Available as an easy-to-assemble kit in two configurations—the Lite version (USB-tethered for computer-driven processing) and the Wireless version (fully autonomous with an onboard Raspberry Pi 4 and battery). 

Note

This product has shipping restrictions for certain countries. It can be shipped to the following regions: China & Taiwan、Japan、South Korea、Australia、Mexico、Brazil、Argentina、Chile、Colombia、South Africa、India、Indonesia、Israel、Kuwait、Malaysia、Philippines、Qatar、Saudi Arabia、Singapore、Thailand、Türkiye、United Arab Emirates、Vietnam、New Zealand.
 

Specification

Category

Parameter

Detail

Kinematics

Total DoF

9 Degrees of Freedom

 

Neck Mechanism

6-DoF Stewart Platform (Parallel Hexapod)

 

Body Mechanism

1-DoF (360° Continuous Rotation)

 

Antenna Mechanism

2-DoF (Independent Left/Right Control)

Sensors

Vision

12MP Wide Angle Camera (120° FoV), Autofocus

 

Audio

4-Mic Array (Beamforming/DOA) + 5W Speaker

 

IMU

3-Axis Accelerometer (Wireless Version Only)

Compute

Wireless Version

Raspberry Pi 4 Model B (4GB RAM)

 

Lite Version

External (Requires PC/Mac via USB-C)

Power

Battery

LiFePO4 Pack (Wireless Version Only)

 

Voltage

6.8V – 7.6V Input

Mechanical

Dimensions

H: 230mm - 280mm

 

Hardware Overview

Application

Reachy Mini Web App Hub:

280+ Apps! Instantly access a library of community and official apps—including AI conversation and hand tracking—directly through your browser. Browse, manage, and run applications online with no complex installation required.

Cross-Platform Desktop App:

Reachy Mini Control is your all-in-one cross-platform dashboard (Win/Mac/Linux) featuring real-time 3D piloting, a library of 100+ expressive motions, and instant App Store access for effortless robot management and development.

Embodied AI Companions: More Than Just a Chatbot

Reachy Mini transforms abstract LLMs (like GPT-4 or Llama 3) into a tangible desktop friend. It doesn’t just process text; it leans in to listen, nods in agreement, and uses its animated antennas to express curiosity or joy. Whether it’s a helpful assistant or a sassy gaming partner, Reachy Mini makes AI interaction feel personal, warm, and genuinely alive.

Multimodal Data Collection: Teach by Showing

Stop writing complex reward functions; start teaching by showing. Reachy Mini is a research-grade data rig disguised as a cute robot. Using VR headsets or simple web controls, you can “possess” the robot to perform tasks remotely. It automatically records synchronized video, audio, and motor joint data, creating perfect datasets to train end-to-end “pixels-to-actions” models effortlessly.

HRI & Psychology Research: The Science of Connection

How does a human react when a robot looks sad? Reachy Mini’s 9-DoF kinematics allows researchers to explore the subtle nuances of non-verbal communication. From the angle of a head tilt to the droop of an antenna, you can precisely control emotive gestures in controlled environments, unlocking new insights into human empathy, trust, and social bonding with machines.

STEM & Robotics Education: Make Math Move

Make Math Move Turn dry equations into dancing robots. Reachy Mini is a captivating platform that makes complex concepts tangible. Students aren’t just calculating matrices; they are using inverse kinematics (IK) to make Reachy wave hello, or deploying ROS 2 navigation to track a face. It bridges the gap between textbook theory and real-world engineering, making learning Python and embedded systems undeniably fun.

Certification

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE8479899790
COOCHINA

Part List

Core Components / Item

Reachy Mini Wireless

Reachy Mini Lite

Remarks

Core BoardController

✅ CM4 Controller Board + Power Board

❌ (Replaced with Standard Controller)

Wireless version includes compute core

Core BoardAdapter Board

❌ None

✅ CSI to USB Board

Lite version exclusive, converts camera signal to USB

Power & BatteryBattery Pack

✅ 6.4V-2000mAh Li-ion Battery

❌ None

6.4V 2000mAh Lithium Battery

Power & BatteryPower Adapter

✅ 7.3V 5A (DC5525)

✅ 7.3V 5A (DC5525)

Both equipped with high-power adapters

CoolingCooling Fan

✅ 5V Brushless Silent Fan

❌ None

Wireless version has high compute power, needs active cooling

Vision & AudioMic Array

✅ Reachy Mini Mic Array

✅ Reachy Mini Mic Array

Both support sound localization

Vision & AudioCamera

✅ 12MP Wide Angle (Sony IMX)

✅ 12MP Wide Angle (Sony IMX)

Identical vision modules

Vision & AudioSpeaker

✅ 5W Full-Range Speaker

✅ 5W Full-Range Speaker

Identical audio output

CommunicationWiFi Antenna

✅ 1x Real Antenna (2.4/5GHz) + 2x Dummy

❌ Only 2x Dummy Antennas (Decor)

Wireless version needs external antenna for signal

MotionNeck Servos

✅ 6x XL330-M288-T

✅ 6x XL330-M288-T

Stewart Platform core power

MotionAntenna Servos

✅ 2x XL330-M077-T

✅ 2x XL330-M077-T

High-speed oscillating servos

MotionBase Servo

✅ 1x XC330-M288-PG

✅ 1x XC330-M288-PG

High-torque base rotation

CablesData Cable

✅ USB A-to-C (1.5m)

✅ USB A-to-C (1.5m)

For charging or data connection

CablesInternal Extension

✅ USB C Extension (Male-Female / 56cm)

✅ USB C Extension (Male-Female / 56cm)

Extends interface to the shell

ExtrasStickers

✅ Hugging Face / Pollen / Reachy

✅ Hugging Face / Pollen / Reachy

BOM includes three sticker types

ExtrasTools

✅ Phillips Screwdriver (Magnetic)

✅ Phillips Screwdriver (Magnetic)

For assembly and maintenance

Reachy Mini Wireless - 9-DoF Open Source Desktop Humanoid Robot with Raspberry Pi 4, Powered by Hugging Face & Pollen Robotics

SKU 100090917

Reachy Mini is an expressive, open-source robot designed for human-robot interaction, creative coding, and AI experimentation. Fully programmable in Python, it’s your gateway into embodied AI. Fun, hackable, and ready to be part of your next project. Whether you’re a developer, educator, or robot enthusiast, Reachy Mini lets you prototype and deploy real-world applications from your desk

Reachy Mini Lite
USD$499.00
Request Info

MOQ: 1 units minimum

You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy