
| Voltage Range | 5V (USB Powered) |
| Operating Temperature | 0°C ~ 35°C (Ambient) |
| Mechanical Dimension | 42mm x 42mm x 23mm |
| Communication Interface | USB-C 3.1 Gen 1 |
| Depth Technology | Stereoscopic |
| Image Sensor Tech | Global Shutter |
| Depth FOV | 87° x 58° |
| RGB FOV | 87° x 58° (ISP derived) |
| Depth Resolution | Up to 1280 x 720 (90fps) |
| RGB Resolution | Up to 1280 x 720 (30fps) |
| Ideal Range | 7cm to 50cm |
| IMU | No |
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
| RealSense Depth Camera D405 | x1 |
| USB 3.0 Type-C Cable | x1 |
| Mini Tripod | x1 |