
Welcome to the R-R-R-R-RetroCade Synth from Gadget Factory. This exciting new hardware synthesizer is built on Gadget Factory's own Papilio platform, and is designed with both hardware hackers and musicians in mind. Musicians will love the ease of use and extreme retro glitchiness that the Retrocade has to offer. Hackers will love that it is open-source, and is designed to be HACKED. Either way, you're in luck. You will find no better, more flexible synthesizer at this price point anywhere else!
The RetroCade Synth boasts the capability to play the built-in Commodore 64 SID chip, the Yamaha YM-2149 chip, and .mod files - all at the same time! The RetroCade Synth can be played via any external MIDI control interface or via your favorite audio/ sequencing software. We have built a custom VST software dashboard which gives you visual control over all the various parameters the synth has to offer!
Features
2 - 1/4” Stereo Audio Jacks with 18 bit Delta Sigma DAC
MIDI – In, Out, Through
uSD Card for MOD, MIDI, YM, SID, and config files
MicroJoystick – 4 directions, Select
2x16 LCD Display
16 Analog inputs for sliders and knobs
16 Digital inputs for switches and peripherals
Resources
| HSCODE | 9208900000 |
Technical details
| Dimensions | 68mm x100mm x20mm |
| Weight | G.W 113g |
| Battery | Exclude |