
Pair the camera mount with the Data Collection Box to capture robot demonstrations under controlled lighting and a standardized setup. This enables consistent datasets and facilitates direct reuse of Seeed Studio's official benchmark datasets.
In collaboration with NVIDIA, Seeed offers a free Physical AI & VLA course using the Third-Person Camera Mount and Data Collection Box as a standardized training setup. Learn to collect real and simulated robot data, augment datasets with NVIDIA Cosmos, fine-tune Isaac GR00T 1.7 VLA models, and deploy them with TensorRT on Jetson.
Course Highlights:
A 4-inch woodworking clamp is included, allowing you to securely attach the camera mount to the edge of a desk for a stable third-person view. Take on real-world bimanual tasks—from washing dishes to folding clothes—with SO-101 and reBot B601.
| HSCODE | 8529904900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO |
| Top-Down Camera Mount 1 – PLA | x1 |
| Top-Down Camera Mount 2 – PLA | x1 |
| Side-View Camera Mount 1 – PLA | x1 |
| L150 × W20 × H20 mm Black Aluminum Extrusion | x4 |
| L130 × W105 × H40 mm Mounting Base – PLA | x1 |
| Camera Mount Top Cover – PLA | x1 |
| Aluminum Extrusion Straight Connector | x6 |
| Spring Nuts | x5 |
| M4 Flat Head Hex Socket Screws | x5 |
| 1/4" Double-Ended Threaded Stud | x1 |
| M4 Hex Key | x1 |
| Mini Ball Head | x1 |
| 4-Inch Woodworking Clamp | x2 |
| 140 × 20 mm Cable Management Velcro Strap | x1 |
| USB Camera Mounting Screws – PM2.0 × H10.0 mm | x12 |
| M2 Hex Nuts – H1.75 mm, Nylon, White | x12 |
The SO-101 Third-Person Camera Mount is designed for SO-ARM101 and reBot B601 robotic arms, supporting LeRobot imitation learning, robot vision, and data collection. It can be placed directly on a desktop or clamped to the table edge, and features three fixed camera heights, scale markings for repeatable setup, and a 1/4"-20 ball head compatible with USB, Intel RealSense, Orbbec, and other depth cameras.