
The SARK-110-ULM is the entry-level model of the SARK-110 antenna analyzer series. This is a truly pocket-size device, so you can take it anywhere. The built-in battery lasts up to eight hours on a single charge. It features a graphical display and an intuitive user interface that makes it easy to operate.
The native measurement frequency range is between 0.1 and 160 MHz, but it operates up to 700 MHz with reduced performances. It has full vector measurement capability and accurately resolves the resistive, capacitive and inductive components of a load.
The functionality is not restricted to antenna analysis, but it is a multipurpose instrument featuring a Time Domain Reflectometer (TDR) mode which is intended for fault location and length determination in coaxial cables; as well as an RF signal generator. The analyzer is designed for standalone operation, but it can be controlled from your desktop using SARK Plots for Windows and from your tablet or smartphone using SARK Plots for Android through USB or short-range Bluetooth LE.
Typical applications include checking and tuning antennas, impedance matching, components test, cable fault location, measuring coaxial cable parameters, and cutting coaxial cables to precise electrical lengths. As a signal generator, it is ideal for receiver calibration, sensitivity tests, and signal tracing.
0.1 – 160 MHz and up to 700 MHz with reduced performances
2” Monochrome 128 x 64 pixels
Connector type SMA; output signal square; two selectable power levels (signal generator); ±30-ppm stability
Two narrow-band detectors with 12-bit ADC; reactance sign measurement
Scalar chart; Smith chart; Single frequency; SWR; Multiband; Time Domain Reflectometer; Signal generator; Band scan
Configurable presets for amateur bands; Marker; Save/load data; Deep sweep save with timer function; VSWR Audible feedback; Transmission line add/subtract; Circuit models
Micro-USB and short-range Bluetooth Low Energy
2 MB for storage of measurements, configuration, and firmware upgrades
SARKPlots for Windows and Android
Built-in 1000 mAh Li-Poly battery; 8-hour autonomy; charge from USB
Feature | SARK-110 | SARK-110-ULM |
Display | 3”Color 400 x 200 pixels | 2”Monochrome 128 x 64 pixels |
Frequency range | 0.1 – 230 MHz
1-Hz resolution +- 30-ppm stability | 0.1 – 160 MHz and up to 700 MHz with reduced performances
1-Hz resolution +- 30-ppm stability |
Output signal shape | Sinusoidal | Square |
Output power (measurements) | ≈-12 dBm | ≈ -14 dBm |
Output power (signal generator) | Programmable from -73 to -10 dBm | ≈-14 dBm (Low) and -9 dBm (High) |
Test port connector type | MCX (included MCX to SMA adaptor) | SMA |
Measured parameters | VSWR, Rs, Xs, Rp, Xp, |Zs|, <Zs, RL, CL, |Rho|, <Rho, %Ref PWR, Q, Cs, Cp, Ls, Lp | VSWR, Rs, Xs, Rp, Xp, |Zs|, <Zs, RL, CL, |Rho|, <Rho, %Ref PWR, Q, Cs, Cp, Ls, Lp |
Reactance sign measurement | Yes | Yes |
Narrowband detectors | Two narrowband detectors Two 12-bit ADCs | Two narrowband detectors Two 12-bit ADCs |
Return loss dynamic range | 0 to -60 dB | 0 to -60 dB |
Measurement limits | VSWR < 100:1, |Z| < 100K, |R| < 100K, |X| < 100K, |Rho| < 0.98, C < 100 nF, L < 100 mH, -180 < ϴ < 180 | VSWR < 100:1, |Z| < 100K, |R| < 100K, |X| < 100K, |Rho| < 0.98, C < 100 nF, L < 100 mH, -180 < ϴ < 180 |
Sweep frequency resolution | 258 points (258 to10000 indeep sweep mode) 3-sec sweep time (normal) | 102 points (102 to10000 indeep sweep mode) 1.5 sec sweep time (normal) |
Impedance reading in open circuit | 160K (@1 MHz) | 120K (@1 MHz) |
Internal data memory | 2 MB for storage of measurements, screenshots, configuration and firmware upgrades | 2 MB for storage of measurements, configuration and firmware upgrades |
OSL Calibration | 8 Calibration profiles 400 points | 8 Calibration profiles 400 points |
USB |
|
|
Wireless interface | None | Short-range Bluetooth Low Energy |
Battery | Li-Poly 1000 mAh Internal battery charger 2.5-hour autonomy 3.5-hour charge Charge via USB | Li-Poly 1000 mAh Internal battery charger 8-hour autonomy 3.5-hour charge Charge via USB |
Modes |
|
|
Special functions |
|
|
Software | SARKPlots for Windows and Android | SARKPlots for Windows and Android |
Dimensions | 98 x 60 x 14.5 (mm) Weight: 120-g | 105 x 67 x 15 (mm) Weight: 110-g |
Package contents |
|
|
1 x SARK-110-ULM Antenna Analyzer