
Product | SG3S-ISX031C-GMSL2F-H190XA |
Voltage | 9V ~ 16V (Power Over Coaxial) |
Operating Temperature | -40℃~85℃ |
Mechanical Dimension | 25mm x 25mm x 18.6mm |
Communication Interface | GMSL2 |
HFOV | 196 degree |
VFOV | 154 degree |
Multi-GMSL Cameras for Real-Time Object Detection and 3D Reconstruction on Jetson AGX Orin
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
SG3S-ISX031C-GMSL2F-H190XA | x1 |
Coaxial Female-to-Female Cable | x1 |
SG3S-ISX031C-GMSL2F is a 3MP GMSL2 camera equipped with SONY CMOS image sensor ISX031 and Maxim GMSL2 serializer MAX96717F. Its horionztal FOV is 196 degree and vertical FOV is 154 degree. It has an automotive-grade sensor with a well-tuned Image Signal Processor (ISP) that produces exceptional image quality, which comes with an IP67-rated enclosure, and is supplied with an AA lens that is focused and glued in factory.