Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

  • Since the figure varies from person to person, the size data is for reference only, please choose the size carefully according to your body type.
  • Non-quality problems do not support return and exchange, thank you for your understanding and support!

(The size of the clothes is measured flatly, in cm. Due to different manual measurement methods, 1-3cm error is allowed)

Description

Come here~ Seeed’s 2022 limited edition T-shirt is happy to meet you all!

On the front of the T-shirt, there is a pattern of a transistor and the words "积极向上". And the Seeed exclusive logo is printed on the upper part of the back of the T-shirt. The style of T-shirt is simple and elegant, suitable for adult men and women.

"积极向上" translates into English as "Positive upward".And in Chinese, "positive" is homonymous with the "base electrode" in the transistor. Come put on this T-shirt and be positive together!

Details

Part List

Seeed 2022 T-shirt

1


Certification

HSCODE6109100010
UPC
COOCHINA

Seeed 2022 T-shirt XXL - Black

SKU 114992773

This is Seeed's 2022 limited edition T-shirt.

XL
USD$19.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy