IoT and Edge AI for Industries
Toggle Nav
Loading...

Seeed Studio BeagleBone® Green Wireless IOT Developer Prototyping Kit for Google Cloud Platform

SKU
110060426

Built-in Wi-Fi and Bluetooth Low Energy(BLE) Built-in PRU real-time co-processor Grove connectors for agile prototyping No soldering or breadborading Onboard SD card slot Up to 65 digital I/Os and analog-to-digital converters

$99.00
Out of stock
  • 10+: $90.00

PRODUCT DETAILS

Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!

Since the advent of Internet of Things(IoT), developers all feel an urge to build a thing or two to introduce the IoT capabilities into their business or operating environment. Unfortunately, the lack of accessible hardware elements and reliable development platform has long been an issue.


Now none of these will come across your path as Seeed has worked with Google  and  BeagleBoard.org to bring you a perfect solution – an IoT developer prototyping kit for Google Cloud Platform. The kit collects various types of sensors and actuators that are seen being used in many internet-equipped devices. All the sensor and actuator modules feature in plug-and-play and are fully compatible with the new BeagbleBone Green Wireless Board, which is the fundamental element in this kit, it includes:

  • Built-in Wi-Fi and Bluetooth Low Energy(BLE) added on the original Seeed Studio BeagleBone® Green

  • A fully Open Hardware design as with previous

  • Two integrated Grove connectors for agile prototyping without any soldering or breadborading

  • Onboard SD card slot for storage extensions

  • Built-in PRU real-time co-processor that is well suited for certain industrial protocols

  • Up to 65 digital I/Os and analog-to-digital converters that are key for IoT prototyping situations

The kit also comes with a Grove base cape that can be attached directly onto the Seeed Studio BeagleBone® Green Wireless to provide you the real plug-and-play experiences with the Grove modules.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 251g
Battery Exclude

Part List

BeagleBone® Green Wireless 1
Grove Base Cape for BeagleBone® v2.0 1
Grove –3 Axis Digital Acceleroeter(±16g) v1.2 1
Grove – Temperature Sensor v1.1 1
Grove – Rotary Angle Sensor(P) 1
Grove – Light Sensor 1
Grove – PIR Motion Sensor 1
Grove – Button(P) 1
Grove – Buzzer 1
Grove – Variable Color LED 1
Grove – OLED 96x96 v2.1 1
Grove Cables – 20cm 9
Type A to Micro B USB Cable – 20cm (included in the BeagbleBone Green Wireless package) 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC 841454118640
EUHSCODE 9023001000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    20%
     
    Drivers won't load, board shuts down quickly It seems like a good bundle but I can't seem to get started. The USB drivers fail on my Windows 10 PC. I was able to configure the WiFi and connect to the board but then it just shuts down after a minute or so. No response from support so far...
    By

FAQ

Items 6 to 6 of 6 total

Page
Show per page