Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 

  • Flexible MCU Board: Incorporate the ESP32-C3 32-bit RISC-V chip, operating up to 160 MHz, mounted multiple development ports,
  • Developer Friendly: Compatible with Arduino IDE, MicroPython, CircuitPython, PlatformIO, ESP IDF, Zephyr, Matter, ESPNow, Meshtastic, WLED, ESPHome, Home Assistant, Ubidots
  • Outstanding RF performance: Complete Wi-Fi functions and Bluetooth Low Energy, while supporting communication over 100m with anFL antenna
  • Elaborate Power Design: 4 working modes as low as 44 μA in deep sleep mode, while supporting lithium battery charge management
  • Thumb-sized Design: 21 x 17.8mm, Seeed Studio XIAO series classic form factor
  • Perfect for Production: Breadboard-friendly with elegant Surface-Mounted SMD design, no components on the back

 

Production-Ready Design with Fusion PCBA Support

All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.

Note

XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info. 

 

Attention

    • Connecting the antenna to the board for the first time might be a bit challenging. Please connect the antenna vertically and avoid any horizontal dragging.

 

We already have 15 XIAO MCUs based on popular chipsets of SAMD21, nRF52840, ESP32-C3, ESP32-S3, and ESP32-C6. To help you better understand the differences and choose the most suitable one for your projects, please visit the Seeed Studio XIAO Series Page.

XIAO Premium 3pcs Pack with Pin-Headers——Free shipping

Warehouse

CN Warehouse

Shipping Policy

< 2kg

Carrier

➢ China POST

Delivery  time

15-45 working days

Delivery country

JP,IL,ES,UA,CH,TR,SE,RU,AT,BE,IT,DK,HU,CA,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR
IN,PK,PE,MM,OM,RO,BG,KG,TJ,CO,UZ,JO,SV,NI,TM,BT,NA,GT,VU,NR,AF,VA,TO,KI,SB,TV,GW,MH
MP,PF,NC,PN,GL,FO,GI,AS,CC,AE,FK,KN,AN,PR,PM,VI,WF,XD,SA,IM,XM,TA,CZ,PL,HR,SI,SK

Specification

Parameter

Description

Processor

ESP32-C3 SoC

RISC-V single-core 32-bit chip processor with a four-stage pipeline that operates at up to 160 MHz

Wireless

Complete 2.4GHz Wi-Fi subsystem

Bluetooth Low Energy 5.0/ Bluetooth Mesh

On-chip Memory

400KB SRAM & 4MB Flash

Interface

1x UART

1x IIC

1x SPI

11x GPIO(PWM)

4x ADC

1x Reset button

1x Boot button

Dimensions

21 x 17.8mm

Power(Typ.)

Max 3.3V Output Current: 500mA

Test Condition: BAT Pin Input @ 3.8V

Source Capability: 3A

Charging current: 380mA(Fast) / 40mA(Trickle)

Input voltage (VIN): 5V

nput voltage (BAT): 3.7V

Deep Sleep Power Consumption

Deep Sleep Mode: 44 μA

Wi-Fi Enabled Power Consumption

Active Mode: 75 mA

Modem-sleep Mode: 25 mA

Light-sleep Mode: 4 mA

BLE Enabled Power Consumption

Modem-sleep Mode: 27 mA

Light-sleep Mode: 10 mA

Working Temperature

-40°C ~ 85°C

Hardware Overview

  • Onboard

  • PinOut

Application

  • Internet of Things
  • Wearable devices
  • Health monitoring
  • Education
  • Low-Power(LP) networking
  • Rapid prototyping

Application 1: Smart Private Garage

Materials: XIAO ESP32C3 *2, Grove - Button *1, Grove - Relay*1

Description:

This is a peer-to-peer WiFi communication application. Once two XIAOs detect each other via Wifi, the garage door will open or keep opening, and vice versa. It is nice to add an ultrasonic distance sensor to measure the car-to-door distance and an OLED screen to check the status of the garage. If you want an onboard voice sensor to command the door to open with vocal instruction, try our XIAO BLE Sense.

 

Application 2: Remote Forest Tracker

Materials: XIAO ESP32C3 *1, Grove - Wio - E5 *1, Grove - GPS *1

Description:

Thanks to the tiny size of the XIAO series, it is suitable to make the wearable devices, such as a small pet trackers. This wearable device can be used as a simple GPS-Tracker which will lock its current location and publish other data via LoRa. A compass that shows direction and distance is a great added value to the tracker that you could consider. Meanwhile, publishing altitude, speed, or other parameters could bring more scenarios to this tracker. Besides, the chip ESP32-C3 allows this tracker to communicate over WiFi or BLE, and therefore, we can upload the tracker’s data or realize the Long Range-to-MQTT bridge as well.

 

Probably you are worried about the wireless capability of the above application of XIAO ESP32C3, and We have a 2.4GHz Rod Antenna for XIAO ESP32C3 which increases the wireless capability of the XIAO ESP32C3, The antenna is certified TELEC and XIAO ESP32C3 is compatible with Antenna, Check 2.4GHz 2.81dBi Antenna for XIAO ESP32C3 - Seeed Studio to see more!

Certification

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Seeed Studio XIAO ESP32-C3

x3

Antenna

x3

7 Pin Header

x6

Seeed Studio XIAO ESP32-C3 (3PCS)

SKU 102010572

This is a 3PCs pack of XIAO ESP32-C3, an mini thumb-size dev board that adopts the RISC-V architecture, supporting both Wi-Fi and BLE wireless connectivities. With the support of Arduino IDE, MicroPython, CircuitPython, PlatformIO, ESP IDF, Zephyr, Matter, ESPNow, Meshtastic, WLED, ESPHome, Home Assistant, Ubidots, it's a perfect kit for you to build your IoT projects.

XIAO Dev Board
Pin Header
Package
USD$13.49
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy