
XIAO Premium 3pcs Pack with Pin-Headers—Free shipping | |
Warehouse | |
Shipping Policy | < 2kg |
Carrier | ➢ China POST |
Delivery time | 15-45 working days |
Delivery country | JP,IL,ES,UA,CH,TR,SE,RU,AT,BE,IT,DK,HU,CA,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR |
Production-Ready Design with Fusion PCBA Support
Being the 12th member of the Seeed Studio XIAO family, the XIAO MG24 Sense remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product | XIAO MG24 | XIAO MG24 Sense |
Processor | Silicon Labs EFR32MG24 | Silicon Labs EFR32MG24 |
ARM Cortex-M33 @ 78MHz | ARM Cortex-M33 @ 78MHz | |
RAM | 256kB | 256kB |
Flash | 1536KB + 4MB Onboard | 1536KB + 4MB Onboard |
LEDs | 1x User LED 1x Power LED | 1x User LED 1x Power LED |
Sensors | - | 1x Onboard Analog Microphone 1x Onboard 6-Axis IMU |
Interfaces | 22 Pins(All PWM): 19x Analog 19x Digital 1x I²C 2x UART 2x SPI | 22 Pins(All PWM): 19x Analog 19x Digital 1x I²C 2x UART 2x SPI |
Buttons | 1x RESET Button | 1x RESET Button |
Security | Hardware Cryptographic Acceleration, True Random Number Generator, ARM® TrustZone®, Secure Boot, Secure Debug Unlock etc. | Hardware Cryptographic Acceleration, True Random Number Generator, ARM® TrustZone®, Secure Boot, Secure Debug Unlock etc. |
Low Power(Typ.) | 1.95μA | 1.95μA |
Normal(Typ.) | 6.71mA | 6.71mA |
Sleep(Typ.) | 1.91mA | 1.91mA |
Software Compatibility | Arduino IDE | Arduino IDE |
Working Temperature | -20°C-70°C | -20°C-70°C |
Dimensions | 21x17.8 mm | 21x17.8 mm |
Seeed Studio XIAO MG24 Sense | x3 |
7 Pin Header | x6 |
This is a 3PCS pack of XIAO MG24 Sense, which is based on Silicon Labs' EFR32MG24 SoC, featuring a high-performance 78MHz ARM Cortex®-M33 core. This development board is Matter® native over Thread® and Bluetooth® Low Energy 5.3, all supported by the Arduino® Core. With 4MB Flash onboard, 19 GPIOs, LED, and charging circuit, it boasts extremely low operating current and ultra-low-power modes, making it an ideal choice for IoT applications, especially battery-powered projects utilizing Matter® protocols. Additionally, the onboard analog microphone and six-axis IMU sensors make XIAO MG24 Sense a great fit for TinyML applications such as posture detection.