
XIAO Premium 3pcs Pack with Pin-Headers——Free shipping | |
Warehouse | |
Shipping Policy | < 2kg |
Carrier | ➢ China POST |
Delivery time | 15-45 working days |
Delivery country | JP,IL,ES,UA,CH,TR,SE,RU,AT,BE,IT,DK,HU,CA,FI,CL,BR,VN,ID,GR,IE,PT,PH,LV,LT,ZA,AR |
Production-Ready Design with Fusion PCBA Support
Being the 10th member of the Seeed Studio XIAO family, the XIAO RA4M1 remains the classic XIAO design (thumb-size, SMD, stamp holes). All these features make it a perfect fit for either space-limited projects such as wearables, or a production-ready module for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product | XIAO RA4M1 |
Processor | |
48-MHz Arm® Cortex®-M4 Core with FPU | |
RAM | 32 KB SRAM |
Flash | 256 KB |
LEDs | 1x User LED 1x Power LED 1x RGB LED |
Interfaces | 19 IOs: 6x Analog 19x Digital 2x IIC 2x UART 2x SPI |
Buttons | 1x RESET Button 1x BOOT Button |
Security | AES128/256 |
Low Power | 42.6μ[email protected] |
Software Compatibility | Arduino IDE |
Working Temperature | -20°C-70°C |
Dimensions | 21x17.8 mm |
Seeed Studio XIAO RA4M1 | x3 |
This is 3PCS pack of XIAO RA4M1, which integrates Renesas' RA4M1 chip (32-bit ARM® Cortex®-M4 MCU up to 48 MHz with FPU) into the classic XIAO form factor. This development board offers 256KB Flash, 32KB SRAM, 8KB EEPROM, a USB 2.0 connector, reset and boot buttons, 3 LEDs, a 14-bit A/D converter, a 12-bit D/A converter, and a CAN BUS interface. With onboard charging circuitry and low-power modes (as low as 45μA), it’s ideal for battery-powered applications. Sharing the same 32-bit microcontroller as the Arduino Uno R4, it's natively compatible with Arduino IDE, making it the perfect starting point for electronics projects thanks to the extensive XIAO accessories.