
Note:
Note:
Dual-core ARM Cortex-M0+ processor running at up to 133 MHz, equipped with Raspberry Pi's unique PIO (Programmable I/O) state machines. Fully compatible with Arduino, MicroPython, CircuitPython, C/C++ SDK, Rust, Go, and Zephyr for any project from learning to production.
Code with Arduino IDE for rapid prototyping, leverage C/C++ SDK for optimal performance, script in MicroPython/CircuitPython for quick iteration, or develop with Rust, Go, and Zephyr for modern applications. Backed by comprehensive documentation and an active Raspberry Pi community, you'll find abundant examples and resources to kickstart your projects.
The onboard PMIC enables direct Li-ion battery connection and provides 3V3/BAT backflow protection for convenient battery-powered applications.
XIAO RP2040 Plus also integrates a software-controlled battery voltage monitoring circuit. GPIO24 (BAT_EN) is used to enable the battery sensing circuit, while GPIO29 (A3) reads the battery voltage through the ADC, allowing the battery status to be monitored directly in software.
15 additional GPIOs through redesigned 1.27mm-pitch SMD castellations, expanding the total available GPIO count for advanced applications. These extra I/Os enable direct connection of more sensors, displays, actuators, and peripherals without requiring external I/O expanders, making XIAO RP2040 Plus more flexible for complex embedded projects and production-ready SoM designs.
Standard backside layout with aligned battery pads and debugger pads, ensuring compatibility with all current and upcoming XIAO expansion boards. One XIAO Plus footprint, infinite project possibilities.
21 x 17.8mm thumb-sized design with 2.54mm pin headers, single-sided mounting for wearables and space-constrained projects.
Natively compatible with the full XIAO Add-on ecosystem — from expansion boards, sensors and displays to connectivity modules and actuators (Grove Expansion, CAN-Bus, LoRa module, LED Matrix, Vision AI Sensor, Round Display, L76K GPS module, 2-Mic Array, ePaper Displays, mmWave sensor, AC relay, Bus Servo Driver and many more).
Monitor battery status directly in software with the onboard battery sensing circuit. GPIO24 (BAT_EN) controls the sensing circuit, while GPIO29 (A3) is used to measure the battery voltage through the ADC. The sensing circuit can be enabled only when needed, providing flexible battery monitoring for portable and battery-powered applications.
| Product Name | Seeed Studio XIAO RP2040 | Seeed Studio XIAO RP2040 Plus |
| Chipset | Raspberry Pi RP2040 | |
| Processor | Dual Cortex M0+ up to 133 MHz | |
| RAM | 264 KB SRAM | |
| Flash | 2 MB Onboard Flash | |
| Interface | GPIO Pin x14 Digital Pin x11 Analog Pin x4 I2C x1 UART x1 SPI x1 PWM x11 | GPIO Pin x29 Digital Pin x26 Analog Pin x4 I2C x2 UART x1 SPI x1 PWM x26 |
| Onboard | User LED (3 Colors) x1 Power LED x1 RGB LED x1 Reset Button x1 Boot Button x1 | User LED x1 Charge LED x1 RGB LED x1 Reset Button x1 Boot Button x1 |
| Battery Management (PMIC) | None | Onboard PMIC |
| Power | Input Voltage (Type-C): 5V Input Voltage (BAT): 5V | |
| Working Temperature | -20 to 70°C | |
| Dimensions | 21 x 17.8mm | |
| Software Compatibility | Arduino, PlatformIO, MicroPython, CircuitPython, TinyGo, Rust, Zephyr,and more to come | |
| Varients | ||
| Seeed Studio XIAO RP2040 Plus | ×1 |
| 7-Pin Header | × 2 |
XIAO RP2040 Plus, powered by Raspberry Pi's RP2040 dual-core ARM Cortex-M0+ processor, brings enhanced expandability to the tiny and versatile XIAO RP2040. While retaining support for Arduino, MicroPython, CircuitPython, and PIO state machines, the Plus variant adds 15 GPIOs through redesigned SMD castellations, integrated Li-ion battery management, and software-controlled battery voltage monitoring via GPIO24 and GPIO29. It is ideal for advanced embedded projects, battery-powered devices, and production-ready SoM designs.