
Note:
Note:
Powered by the Microchip ATSAMD21G18A ARM Cortex-M0+ processor running at 48MHz, XIAO SAMD21 Plus delivers an excellent balance between computing performance and ultra-low power consumption. Native USB support enables USB HID devices, MIDI controllers, USB serial communication, and numerous embedded USB applications. Fully compatible with Arduino, PlatformIO, CircuitPython, TinyGo, and other popular development ecosystems, it is suitable for projects ranging from STEM education to commercial embedded products.
Start quickly with the Arduino IDE for rapid prototyping, develop efficiently with PlatformIO, or explore embedded scripting using CircuitPython and TinyGo. Backed by extensive community resources and comprehensive documentation, XIAO SAMD21 Plus provides a beginner-friendly experience while remaining flexible enough for professional development workflows.
An onboard PMIC enables direct Li-ion battery connection with integrated charging management and 3V3/BAT backflow protection. The board can safely operate from USB power, battery power, or both simultaneously without requiring additional external charging circuitry, simplifying portable and battery-powered product design.
The integrated Charge LED provides intuitive charging status indication, making battery management easier during both development and daily use.
The redesigned backside layout introduces 16 additional GPIOs through 1.27mm-pitch SMD castellations, significantly expanding the available I/O resources while preserving the compact XIAO footprint.
These additional GPIOs allow developers to connect more sensors, peripherals, displays, and communication interfaces without relying on external GPIO expanders, making XIAO SAMD21 Plus especially suitable for custom carrier boards, advanced embedded applications, and production-ready System-on-Module (SoM) designs.
Following the unified XIAO Plus hardware standard, XIAO SAMD21 Plus adopts the standardized backside layout with aligned battery pads, debugger pads, and SMD castellations.
This standardized design ensures compatibility with current and future XIAO expansion boards, accessories, and custom carrier boards, allowing developers to migrate between different XIAO Plus modules with minimal hardware redesign.
Despite the significant hardware upgrades, XIAO SAMD21 Plus retains the iconic 21 × 17.8 mm thumb-sized footprint and the familiar 2.54mm pin header layout.
Its compact size, lightweight design, and single-sided component placement make it ideal for wearable electronics, portable devices, robotics, sensor nodes, and space-constrained embedded applications.
XIAO SAMD21 Plus is fully compatible with the growing XIAO accessory ecosystem, including expansion boards, displays, Grove modules, CAN Bus modules, LoRa modules, LED Matrix, Round Display, Vision AI Sensor, ePaper Displays, mmWave sensors, GPS modules, relay modules, Bus Servo Drivers, and many more.
With standardized hardware interfaces across the XIAO family, developers can rapidly prototype ideas while benefiting from an extensive ecosystem that supports applications ranging from education to industrial IoT.
| Product Name | Seeed Studio XIAO SAMD21 | Seeed Studio XIAO SAMD21 Plus |
| Chipset | Microchip SAMD21G18 | |
| Processor | ARM Cortex-M0+ processor runs at up to 48 MHz. | |
| RAM | 32KB SRAM | |
| Flash | 256KB Flash | |
| Interface | GPIO Pin x14 Digital Pin x11 Analog Pin x11 DAC x1 I2C x1 UART x1 SPI x1 | GPIO Pin x30 Digital Pin x27 Analog Pin x11 DAC x1 I2C x2 UART x1 SPI x1 I2S ×1 |
| Onboard | User LED x1 Power LED x1 Status LEDs for Serial Communication (TX/RX Indicators) x2 | RGB LED x1 Charge LED ×1 Reset Button x1 Boot Button x1 |
| Battery Management (PMIC) | None | Onboard PMIC |
| Power | Input Voltage (Type-C): 5V Input Voltage (BAT): 5V | |
| BAT-to-3V3 Backflow Protection | No | Yes |
| Working Temperature | -40°C ~ 85°C | |
| Dimensions | 21 x 17.8mm | |
| Software Compatibility | Arduino, PlatformIO, MicroPython, CircuitPython, Zephyr,and more to come | |
| Varients | ||
| Seeed Studio XIAO SAMD21 Plus | x1 |
| 7-pin header | x2 |
XIAO SAMD21 Plus, powered by the Microchip ATSAMD21G18A ARM Cortex-M0+ processor, brings enhanced flexibility and expandability to the tiny and versatile XIAO SAMD21. While maintaining its low-power performance, Arduino compatibility, and compact footprint, the Plus variant features redesigned castellations and backside pad layout, offering 16 additional GPIOs, integrated Li-ion battery management, dedicated Reset and Boot buttons, and an onboard WS2812 RGB LED. It is ideal for advanced IoT projects, battery-powered wearables, embedded applications, and production-ready SoM designs.